Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite Pro C650-Z2510T Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite Pro C650-Z2510T Laptop:   
Batteries C650-Z2510T Laptop Batteries AC Adapters C650-Z2510T Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite Pro C650-Z2510T Laptop:
Satellite Pro C650-Z2510T Laptop
Images
IMAGES
 »

Satellite Pro C650-Z2510T Laptop

  • Intel® Core™ i3-350M Processor
  • Windows 7 Professional
  • 2GB DDR3 1066MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Atheros® Wireless-LAN (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • Standard US keyboard with 10-key pad (Black)
  • Touch pad on/off
  • Touch pad pointing device with multi touch control
  • Li-Ion (48Wh, 6-Cell)
  • 2-USB (2.0) ports
Intel® Core™ i3 Processor
Part Number: PSC13U-00X01E
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Satellite Pro C650-Z2510T Laptop Satellite Pro C650-Z2510T Laptop
Rated 5.0/5 based on 1 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite Pro C650-Z2510T Laptop Specifications

Performance

Processor*
Intel® Core™ i3-350M Processor
Operating System*
Windows 7 Professional
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-763MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB DDR3 1066MHz memory
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LCD Display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Atheros® Wireless-LAN (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (48Wh, 6-Cell)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
2-USB (2.0) ports

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
Hard disk (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2011 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA Face Recognition, TOSHIBA HDD/SSD Alert, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Service Station, TOSHIBA Web Camera Application, Toshiba Online Backup (30-day trial subscription), WildTangent® Game Console
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Standard US keyboard with 10-key pad (Black), Touch pad on/off, Touch pad pointing device with multi touch control
Weight*
Starting at 5.3 lbs.
Color
Trax Texture in Black

Satellite Pro C650-Z2510T Laptop - Write a Review Close  Close