Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Overall Rating: 5 out of 5 5 out of 5
Mostly 4 stars+February 25, 2011
by dee2too from Omaha, NE
Features: 4  out of 5 4 out of 5
Performance: 5 out of 5
Battery Life: 4 out of 5
Price–Value: 4 out of 5
It takes a lot of the stigma from "don't buy a brand-name laptop". This is an excellant, well integrated package. Initial power-up was easy. Performance of the I3 is impressive. The software is all useful for an initial start. One can turn on the power, click on a web link, and be reasonably sure of not getting into trouble right away.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One month to a year
Customer Rating Summary
Satellite Pro C650-Z2510T Laptop
Averages based on 1 customer reviews
Overall Rating: 5.0 out of 5
Features: 4.0 out of 5
Performance: 5.0 out of 5
Battery Life: 4.0 out of 5
Price–Value: 4.0 out of 5
1 of 1 (100%) customers would recommend this product to a friend.