Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite Pro L350-S1701 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite Pro L350-S1701:   
Batteries L350-S1701 Batteries AC Adapters L350-S1701 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite Pro L350-S1701:
Small Business Laptop - Satellite Pro L350-S1701
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite Pro L350-S1701

  • Intel® Core™2 Duo Processor P8400
  • Windows Vista® Business (32-bit) with downgrade media for Windows® XP Professional
  • 3GB PC2-6400 DDR2 800MHz SDRAM
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
  • No Bluetooth (No Antenna)
  • 104 key US keyboard with 10-key pad
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Mute button
  • Touch pad pointing device
  • Li-Ion (4000mAh)
  • 3-USB (2.0)
Intel® Centrino® 2 Processor
Part Number: PSLD9U-008007

Questions? Call us at 800-316-0920
Satellite Pro L350-S1701 Satellite Pro L350-S1701
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite Pro L350-S1701 Specifications

Performance

Processor*
Intel® Core™2 Duo Processor P8400
Operating System*
Windows Vista® Business (32-bit) with downgrade media for Windows® XP Professional
Graphics Engine*
Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-1340MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
3GB PC2-6400 DDR2 800MHz SDRAM
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
17.0" widescreen
Display Type*
WXGA+ with TruBrite® Technology
Display Resolution
1440x900
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4000mAh)

Expansion

Media
Bridge Media Adapter
USB Ports
3-USB (2.0)

Software, Support and Security

Software*
Google Picasa™, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton™ 360 All-In-One Security (60-day Trial), TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Recovery Disk Creator, TOSHIBA Speech System
Standards
RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
104 key US keyboard with 10-key pad, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Mute button, Touch pad pointing device
Weight*
Starting at 7.1lbs
Color
Titanium Silver

Satellite Pro L350-S1701 - Write a Review Close  Close