Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite Pro L450-EZ1541 Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite Pro L450-EZ1541 Laptop:   
Batteries L450-EZ1541 Laptop Batteries AC Adapters L450-EZ1541 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite Pro L450-EZ1541 Laptop:
Satellite Pro L450-EZ1541 Laptop
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite Pro L450-EZ1541 Laptop

  • Intel® Core™2 Duo Processor T5870
  • Windows 7 Home Premium (32-bit)
  • 2GB DDR2 memory
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Realtek® 802.11b/g/n wireless LAN
  • No Bluetooth (No Antenna)
  • 86 key US keyboard (black)
  • Touch pad pointing device
  • Li-Ion (4000mAh, 6-Cell)
  • 3-USB (2.0)
Intel® Core™ 2 Duo Processor
Part Number: PSLY1U-00L007
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Satellite Pro L450-EZ1541 Laptop Satellite Pro L450-EZ1541 Laptop
Rated 5.0/5 based on 1 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Submit a Review»
Overall Rating: 5 out of 5 5 out of 5
hiFebruary 6, 2010
by mon from egypt
Features: 5  out of 5 5 out of 5
Performance: 5 out of 5
Battery Life: 3 out of 5
Price–Value: 4 out of 5
hi, i am a new yser, iam happy to pe one of that lap top family. i love japan, i love toshipa
What is your level of technical expertise?  
How long have you been using this product?  
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 
Customer Rating Summary
Satellite Pro L450-EZ1541 Laptop
Averages based on 1 customer reviews
Overall Rating: 5.0 out of 5
Features: 5.0 out of 5
Performance: 5.0 out of 5
Battery Life: 3.0 out of 5
Price–Value: 4.0 out of 5
1 of 1 (100%) customers would recommend this product to a friend.

Satellite Pro L450-EZ1541 Laptop - Write a Review Close  Close