Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite Pro M300-EZ1001V is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite Pro M300-EZ1001V:   
Batteries M300-EZ1001V Batteries AC Adapters M300-EZ1001V AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite Pro M300-EZ1001V:
Toshiba Satellite Pro M300-EZ1001V Business Notebook PC
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite Pro M300-EZ1001V

  • Intel® Core™2 Duo Processor T8100 (2.10GHz)
  • Genuine Windows Vista® Business (32-bit) with downgrade media for Windows® XP Professional
  • 1GB memory
  • 160GB hard drive
  • Titanium Silver chassis
Intel® Centrino® Processor
Part Number: PSMD1U-00G008

Questions? Call us at 800-316-0920
Satellite Pro M300-EZ1001V Satellite Pro M300-EZ1001V
Product description: Shop Direct for the Toshiba Satellite Pro M300-EZ1001V business laptop computer. The M300-EZ1001V notebook PC features an integrated Webcam and microphone for videoconferencing.
 

Satellite Pro M300-EZ1001V Specifications

Performance

Processor*
Intel® Core™2 Duo Processor T8100
Operating System*
Windows Vista® Business (32-bit) with downgrade media for Windows® XP Professional
Graphics Engine*
Mobile Intel® Series 7 Express Chipset
Graphics Memory*
128MB-251MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
1GB PC2-5300 DDR2 667MHz SDRAM
Hard Drive*
160GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
14.1" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Wireless LAN*
Intel® PRO/Wireless 3945ABG (802.11a/b/g)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (3700mAh)

Expansion

Media
Bridge Media Adapter
USB Ports
3-USB (2.0)
iLINK
i.LINK™ IEEE-1394

Software, Support and Security

Software*
Google Picasa™, InterVideo® WinDVD®, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton™ 360 All-In-One Security (60-day Trial), TOSHIBA ConfigFree®, TOSHIBA Recovery Disk Creator, TOSHIBA Speech System
Standards
RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US keyboard, Touch pad pointing device
Weight*
Starting at 5.2 lbs.
Color
Titanium Silver

Satellite Pro M300-EZ1001V - Write a Review Close  Close