Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite Pro T110-EZ1110 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite Pro T110-EZ1110:   
Batteries T110-EZ1110 Batteries AC Adapters T110-EZ1110 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite Pro T110-EZ1110:
Satellite Pro T110-EZ1110
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite Pro T110-EZ1110

  • Intel® Celeron® Processor 743
  • Windows 7 Home Premium (64-bit)
  • 2GB DDR3 memory
  • Intel® Integrated Graphics
  • 250GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
  • Realtek® 802.11b/g/n wireless LAN
  • No Bluetooth (No Antenna)
  • 85 key US keyboard (black)
  • Touch pad pointing device
  • Li-Ion (5600mAh, 6-Cell)
  • 1-USB (2.0) port with Sleep and Charge
  • 2-USB (2.0) ports
Part Number: PST1BU-00G00N

Questions? Call us at 800-316-0920
Satellite Pro T110-EZ1110 Satellite Pro T110-EZ1110
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite Pro T110-EZ1110 Specifications

Performance

Processor*
Intel® Celeron® Processor 743
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
Intel® Graphics Media Accelerator 4500M
Graphics Memory*
128MB-828MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB DDR3 memory
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
11.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Realtek® 802.11b/g/n wireless LAN
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (5600mAh, 6-Cell)
Battery Life*
Up to 8.58 hours

Expansion

Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Hard disc (HDD) recovery, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, Norton™ Internet Security 2010 (30-day trial), TOSHIBA Bulletin Board™, TOSHIBA ConfigFree®, TOSHIBA Face Recognition, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA ReelTime™, TOSHIBA eco Utility™
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US keyboard (black), Touch pad pointing device
Weight*
Starting at 3.49lbs.
Color
Fusion® Finish in Nova Black

Satellite Pro T110-EZ1110 - Write a Review Close  Close