Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite Pro U400-S1001V is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite Pro U400-S1001V:   
Batteries U400-S1001V Batteries AC Adapters U400-S1001V AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite Pro U400-S1001V:
Toshiba Satellite Pro U400-S1001V Business Notebook PC
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite Pro U400-S1001V

  • Intel® Core™2 Duo Processor T8100 (2.10GHz)
  • Genuine Windows Vista® Business (32-bit) with downgrade media for Windows® XP Professional
  • 1GB memory
  • 160GB hard drive
  • Bluetooth®
  • Integrated webcam
  • Titanium Silver chassis
Intel® Centrino® Processor
Part Number: PSU41U-01J017

Questions? Call us at 800-316-0920
Satellite Pro U400-S1001V Satellite Pro U400-S1001V
Product description: Shop Direct for the Toshiba Satellite Pro U400-S1001V business laptop computer. The U400-S1001V notebook PC features an integrated Webcam and microphone for videoconferencing.
 

Satellite Pro U400-S1001V Specifications

Performance

Processor*
Intel® Core™2 Duo Processor T8100
Operating System*
Windows Vista® Business (32-bit) with downgrade media for Windows® XP Professional
Graphics Engine*
Mobile Intel® Series 7 Express Chipset
Graphics Memory*
128MB-251MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
1GB PC2-5300 DDR2 667MHz SDRAM
Hard Drive*
160GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
13.3" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® PRO/Wireless 3945ABG (802.11a/b/g)
Bluetooth
Bluetooth® V2.1 + EDR
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4800mAh)

Expansion

Media
Bridge Media Adapter
USB Ports
3-USB (2.0)
iLINK
i.LINK™ IEEE-1394

Software, Support and Security

Software*
Google Picasa™, InterVideo® WinDVD®, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton™ 360 All-In-One Security (60-day Trial), TOSHIBA ConfigFree®, TOSHIBA Recovery Disk Creator, TOSHIBA Speech System
Standards
RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US keyboard, Touch pad pointing device
Weight*
Starting at 4.5 lbs.
Color
Titanium Silver

Satellite Pro U400-S1001V - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.