Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite A500-ST56EX is not available for sale through Toshibadirect.com. But...
We sell accessories for the Satellite A500-ST56EX:   
Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite A500-ST56EX:
Satellite A500-ST56EX
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite A500-ST56EX

  • Intel® Core™2 Duo Processor P7350
  • Genuine Windows® 7 Home Premium (64-bit)
  • 4GB DDR3 memory
  • 400GB hard drive
  • 512MB GDDR3 NVIDIA® GeForce® 310M graphics
  • 1366x768 native resolution
  • Bluetooth®
  • 802.11n wireless
  • HDMI port
  • Integrated webcam
Intel® Core™ 2 Duo Processor
Part Number: PSAT3U-0Y302L
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Satellite A500-ST56EX Satellite A500-ST56EX
Rated 5.0/5 based on 1 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite A500-ST56EX Specifications

Performance

Processor*
Intel® Core™2 Duo Processor P7350
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
NVIDIA® GeForce® 310M
Graphics Memory*
512MB GDDR3

Memory and Storage

Memory*
4GB DDR3 1600MHz memory
Hard Drive*
400GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

Audio and Video

Display Size
16.0" widescreen
Display Type*
HD TruBrite® LCD Display
Display Resolution
1366x768 (HD), Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), S/P DIF output port (shared with headphone port), harman/kardon® stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Realtek® 802.11b/g/n wireless LAN
Bluetooth
Bluetooth® V2.1 + EDR
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
90W (19V x 4.74A) 100-240V AC Adapter
Battery
Li-Ion (4000mAh, 6-Cell)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader, S/P DIF output port (shared with headphone port)
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 3-USB (2.0)
HDMI
HDMI-CEC output port*

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Corel® DVD MovieFactory® for TOSHIBA, Dolby® Sound Room®, Hard disk (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Norton™ Internet Security 2010 (30-day trial), TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA eco Utility™, WildTangent® Orb™ Games Console
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
104 key US keyboard with 10-key pad (black), CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device with multi touch control, Volume Control (Up & Down)
Weight*
Starting at 6.48 lbs.
Color
Fusion® Finish with Sonic Pattern in Black Onyx

Satellite A500-ST56EX - Write a Review Close  Close