Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite BC55-A5100 Refurbished Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Toshiba Satellite BC55-A5100 Refurbished Laptop:   
Batteries BC55-A5100 Refurbished Laptop Batteries Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite BC55-A5100 Refurbished Laptop:
Toshiba Satellite BC55-A5100 Refurbished Laptop
Images
IMAGES
 »

Toshiba Satellite BC55-A5100 Refurbished Laptop

  • Intel® Core™ i3-3120M Processor
  • Windows 8.1
  • 6GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 750 GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • Standard US keyboard with 10-key pad (Black)
  • Touch pad pointing device with multi touch control
  • Li-Ion (4800mAh, 6-Cell)
  • 1-USB (3.0) port
  • 2-USB (2.0) ports
Intel® Core™ i3 Processor
Part Number: PSCF6U-0EF09JB
Be the first to write a review

List Price: $449.99
Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite BC55-A5100 Refurbished Laptop Toshiba Satellite BC55-A5100 Refurbished Laptop
Product description: Toshiba Satellite BC55-A5100 Refurbished Laptop
 

Toshiba Satellite BC55-A5100 Refurbished Laptop Specifications

Performance

Processor*
Intel® Core™ i3-3120M Processor
Operating System*
Windows 8.1
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
6GB DDR3 1600MHz memory
Hard Drive*
750 GB (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Built-in microphone, DTS Sound™, Headphone jack (stereo), Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (4800mAh, 6-Cell)
Battery Life*
Up to 4.10 hours using Windows 8 (MobileMark™ Office Productivity 2012)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port, 2-USB (2.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, Adobe Reader, DTS Sound™, Google Drive, Hard disk (HDD) recovery, Internet Explorer® 11, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA HDD Protection, TOSHIBA HW Setup Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, Toshiba Start, TOSHIBA eco Utility™, WildTangent® Game Console
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
90 days Parts and Labor, 90 Days Battery

Physical Description

Inputs and Controls
Standard US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.3 lbs.
Color
Satin Black in Trax Horizon

Toshiba Satellite BC55-A5100 Refurbished Laptop - Write a Review Close  Close