Toshiba Satellite C55-A5298 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Great, but no WiDi

POSTED BY: Squeedum , Bloomington, Indiana
Overall rating: 4 out of 5 4 out of 5

I have no real complaints regarding performance, or value other than that the wireless Adapter is not intel, its a Qualcomm Atheros AR956x, and doesn't support widi. I thought that because I was getting an intel core i3 processor, I would be able to use the widi receiver I bought when I had a dell latitude. Not the case.

MSRP: $464.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i3-2348M Processor
  • Windows 8
  • 6GB DDR3 1333MHz memory
  • Intel® Integrated Graphics
  • 750GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own C50 shop for accessories