Toshiba Satellite C55-A5355 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Keyboard is the problem

POSTED BY: will , grovetown, ga
Overall rating: 4 out of 5 4 out of 5

I've owned Toshibas all my computer using years. However, the keyboard on this model is very difficult to type on because of the location, size of the keys, and the amount of pressure you have to use in order to effectively strike a key. I end up constantly misspelling words.

MSRP: $629.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3230M Processor
  • Windows 7 Home Premium (64-bit)
  • 8GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 750GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own C50 shop for accessories