Toshiba Satellite C55-A5390 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Good choice

POSTED BY: Bea , North Carolina
Overall rating: 5 out of 5 5 out of 5

Easy set up and great tech support. Battery life could be better, but still a great laptop.

Nice laptop

POSTED BY: jim , ormond beach fl
Overall rating: 4 out of 5 4 out of 5

So far, so good, except sound quality is absurdly poor.

1st laptop

POSTED BY: j , Catawissa, PA
Overall rating: 3 out of 5 3 out of 5

I like the computer don't like windos 8..1

fair product

POSTED BY: elmerjohnson , virginia
Overall rating: 2 out of 5 2 out of 5

like the laptop works ok. the mouse freezes up.ans i havent figured out howto make a back up disc yet.the only reason i bought a toshiba my sisters have one a piece.i had anacer before and it was good to go.

MSRP: $464.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i3-3110M Processor
  • Windows 8
  • 6GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 750GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own C50 shop for accessories