Toshiba Satellite C55-B5201 Laptop

Average Customer Rating:

Get in touch with all the laptop essentials

The 15.6” Satellite® C50 laptop series offers everything a budget-conscious user could ask for—basic power, portability and performance—all at a great price. This PC series comes with all the laptop essentials and is great for web browsing, socializing, emailing, entertainment and multitasking.

This model includes

LED Backlit Display
LED Backlit Display
Last longer, use less power, and warm up quicker with the unique LED backlit display.
Webcam
Webcam
The built-in webcam on this PC makes it easy to Skype® and chat live with friends and family or videoconference with co-workers. You’ll also be able to take and store still pictures.
Numeric 10-key Pad
Numeric 10-key Pad
Enjoy faster typing, smoother data entry and more convenient gaming commands with a full-size keyboard and a handy numeric 10-key pad.
Touch pad with Multi-touch
Touch pad with Multi-touch
Enjoy the ability to pinch, swipe, rotate or scroll through images on the display screen with a simple brush of your fingers. Learn More »
Memory Card Reader
Memory Card Reader
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. Learn More »
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound. Learn More »
Eco Utility
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click. Learn More »
EPEAT™ Gold Registered
EPEAT™ Gold Registered
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.
ENERGY STAR Qualified
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007. Learn More »

MSRP: $249.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Celeron® Processor N2830
  • Windows 8.1 with Bing
  • 4GB DDR3L 1333MHz memory
  • 500GB (5400RPM) hard drive
  • Mobile Intel® HD graphics
  • DVD SuperMulti Drive
  • 15.6" HD TruBrite® LED Backlit Display (1366x768)
  • Wi-Fi® Wireless Networking 802.11 b/g/n
  • Dedicated numeric keypad
  • HD webcam and microphone
  • Starting at 4.85lbs (2.20kg)

build your own C50 shop for accessories