Toshiba Satellite C55D-A5201 Laptop

Average Customer Rating:

top selling items
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

DVD/CD Player

POSTED BY: Rocky Dawn , Washington, DC
Overall rating: 5 out of 5 5 out of 5

Chose this over the others because of the available Disc drive. Works perfectly for websurfing, entertainment, and files. Only wish it had MS Office Suite and faster speed. You get what you pay for. Had to disable the swipe feature manually for my preference.

Great for the price

POSTED BY: CFO@large , Myrtle Beach, SC
Overall rating: 4 out of 5 4 out of 5

This laptop is not for someone looking for a top of the line piece of hardware. That being said, it does fulfill all my needs of watching streaming video (Netflix, NHL gamecenter, YouTube, etc.), performing everyday tasks through Microsoft office, and web search. Like I said, it's not top of the line. It is sometimes slow to load, and windows 8 on a non touch screen was kind of a bad idea, but not one that can not be overcome with a good mouse and a little bit of time with the OS. Finally, being an accountant and working occasionally from this pc, the big plus to me was the full size keyboard, and numeric keypad! I would and have recommended this laptop to others.


POSTED BY: Julian , Las Vegas, NV
Overall rating: 1 out of 5 1 out of 5

This computer is worse than my 8 year old Gatewat XP. It is extremely slow and cannot play videos properly, I had to return it to the vendor. I am thinking of not buying Toshiba.

MSRP: $364.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Dual-Core E1-1200 Accelerated Processor
  • Windows 8
  • 4GB DDR3 1066MHz memory
  • AMD® Integrated Graphics
  • 640GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own C50 shop for accessories