Toshiba Satellite C55D-A5206 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Average performance but great battery life

POSTED BY: Spira , Pancevo, Serbia
Overall rating: 4 out of 5 4 out of 5

A4 5000M is one of the lowest quad core cpus. Performance is somehow low but for a youtube clips , web surfing and programming its fine. Main advantage of this cpu is low power drain (under load around 9-15 W). Design and quality of the notebook are fine . Display is perfect , keys are somehow larger than ussual and that was very important for me when i decided to buy this laptop. Laptop is always cold even when cpu is on 100% load for half an hour. This unit have windows 8 (windows 7) preinstalled and running out of the box. You can upgrade it to 8.1 if you want. The best of all is battery life. Toshiba did it extremelly well with this unit. Its 6cell battery for a low power consumption unit. Other brands on A4 5000M use 4cell batteries , but not Toshiba and i am gratefull for that. Battery can hold more than 4 hours with average use. All i can say i am happy with it and it serves me fine.

MSRP: $396.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Quad Core A4-5000M Accelerated Processor
  • Windows 8
  • 4GB DDR3 1333MHz memory
  • AMD® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own C50 shop for accessories