Toshiba Satellite C55D-A5372 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Good for everday use

POSTED BY: Mac , Ottawa,Il.
Overall rating: 5 out of 5 5 out of 5

I am very happy with it

Great Value - Great Laptop

POSTED BY: Sam , Jefferson, TX
Overall rating: 5 out of 5 5 out of 5

This is my second Toshiba laptop and as expected, a great laptop in performance.

excellent lap top

POSTED BY: tobfrien , gainesville, fl
Overall rating: 5 out of 5 5 out of 5

Thanks Toshiba for producing a laptop with great performance at a affordable price.

Its ok

POSTED BY: kittieblonde , Puerto Rico
Overall rating: 4 out of 5 4 out of 5

The sound its not that good. It doesnt have the scroll botton in the mouse pad. The battery doesnt last that much.

I needed this upgrade.

POSTED BY: John , Canton, MI
Overall rating: 4 out of 5 4 out of 5

Very good performance & a nice crisp/wide screen.

Everything is good but the sound

POSTED BY: Warwickian , Warwick NY
Overall rating: 4 out of 5 4 out of 5

The toshiba Laptop is lightweight and works well for all basic computer functions that I need. I enjoy it's light weight and long battery life. I was however extremely disappointed in the sound it is so tinny I can't really enjoy any DVDs or Netflix shows on it.

MSRP: $389.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Quad Core A4-5000M Accelerated Processor
  • Windows 8.1
  • 6GB DDR3 1333MHz memory
  • AMD® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own C50 shop for accessories