Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite C850-ST4NX2 Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Toshiba Satellite C850-ST4NX2 Laptop:   
Batteries C850-ST4NX2 Laptop Batteries AC Adapters C850-ST4NX2 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite C850-ST4NX2 Laptop:
Toshiba Satellite C850-ST4NX2 Laptop
Images
IMAGES
 »

Toshiba Satellite C850-ST4NX2 Laptop

  • Intel Pentium® 2020M dual core processor
  • Windows 8
  • 4GB DDR3 memory
  • 500GB 5400 RPM storage
  • Intel® HD integrated graphics
  • DVD SuperMulti Drive
  • 1366x768 TruBrite display
  • b/g/n wireless
  • 1MP (720p) webcam
  • HDMI output
  • Starting at 5.5 lbs
Intel® Pentium® Processor
Part Number: PSCBLU-06W00J
Average Customer Rating: 
Read 2 reviews

Questions? Call us at 800-316-0920
Toshiba Satellite C850-ST4NX2 Laptop Toshiba Satellite C850-ST4NX2 Laptop
Rated 5.0/5 based on 2 customer reviews
Product description: Toshiba Satellite C850-ST4NX2 Laptop
 

Toshiba Satellite C850-ST4NX2 Laptop Specifications

Performance

Processor*
Intel® Pentium® Processor 3558U
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Standard stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
Bluetooth® V4.0
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (4800mAh, 6-Cell)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port, 2-USB (2.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
1 month trial for new Microsoft® Office 365 customers, Internet Explorer® 10, Norton™ Internet Security (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, TOSHIBA Audio Enhancement, TOSHIBA HDD Protection, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA Video Player, TOSHIBA eco Utility™, WildTangent® Orb™ Games Console, Windows Essentials including Photo Gallery, Movie Maker, and Skydrive desktop
Standards
Energy Star Qualified, RoHS Compatible, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Standard US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.5 lbs.
Color
Satin Black Trax

Toshiba Satellite C850-ST4NX2 Laptop - Write a Review Close  Close