Toshiba Satellite Click W35Dt-AST2N01 Laptop

Average Customer Rating:
Free ground shipping on laptops $499+
up to $50 OFF Microsoft Office

Limit 5 per household

Part Laptop. Part Tablet.

A laptop that doubles as a tablet, the 13.3” Satellite® Click transforms from full-featured touchscreen PC to a big-screen tablet with ease. Snap in to use as a laptop; snap out to enjoy as a tablet. A smart dual-battery system keeps you going longer. Perfect for work and play, this highly portable device lets you have it your way.

see it in action »

Toshiba Satellite Click

This model includes

Touchscreen
Touchscreen
Get the most from Windows 8.1 with this touchscreen - touch, tap, pinch and glide all with the touch of a finger. Learn More »
Bluetooth®
Bluetooth®
Sync your smart phone and other portables, or expand your PC’s entertainment potential with external speakers, or headphones—all without cords.
DTS Studio Sound™
DTS Studio Sound™
Enjoy the most immersive surround sound experience ever offered from music, videos and games.
Eco Utility
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click. Learn More »
ENERGY STAR Qualified
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007. Learn More »
EPEAT™ Gold Registered
EPEAT™ Gold Registered
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.
  • $899.99
  • -$300.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $599.99
  • »
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • AMD Dual Core A4-1200 Accelerated Processor
  • Windows 8
  • 4GB DDR3L 1066MHz (Memory is not user replaceable)
  • AMD® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • Bluetooth® V4.0
  • Keyboard Dock: Raised Tile Keyboard, Click pad pointing device with Windows 8 gesture control, and Eject Button
  • Power Button
  • Volume Control (Up & Down)
  • Dual Lithium Ion (23.6Wh, 2-Cell)—*Not user replaceable
  • Keyboard Dock: 1 USB 3.0 port with USB Sleep and Charge, DC-in, and Docking connector
  • Tablet: Micro USB
  • Accessories Added: