Toshiba Satellite Click 2 L30W-BST2N23

Free ground shipping on laptops $499+

Limit 4 per household

Some accessory offers are valid only at time of PC purchase

Performance

Processor*
Intel® Pentium® N3530 Processor
Operating System*
Windows 8.1
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
8GB DDR3L 1600MHz (Memory is not user upgradeable, factory installed only)
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
10 point multi touch support, In-Plane Switching (IPS) support, HD TruBrite® Touchscreen LED Backlit Display with IPS + WiDi Ready
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
DTS Sound™, Dual microphones with Beam Forming technology, Stereo speakers tuned by Skullcandy

Communication

Webcam
HD webcam
Wireless LAN*
Intel® Dual Band Wireless-AC 3160 1x1 AC (433Mbps)
Bluetooth
Bluetooth® V4.0
LAN
None

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
3 cell/43 Wh Lithium Ion battery pack (not user replaceable)
Battery Life*
Included: 3 cell battery: up to 8.11 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
HDMI
Tablet: Micro HDMI®
RGB
No RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Password Security
Software*
1 month trial for new Microsoft® Office 365 customers*, DTS Sound™, Hard disk (HDD) recovery, Intel® Wireless Display, Norton™ Internet Security (30-day trial subscription), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™
Standards
RoHS Compatible
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Keyboard Dock: TruType keyboard, Click pad pointing device with Windows 8 gesture control, 1 USB 3.0 port with USB Sleep and Charge, Memory Card Reader, Power Button, Tablet: Micro HDMI®, Microphone/Headphone combination port, 1 USB 2.0 port, Volume Control (Up & Down)
Weight*
Starting at 4.85 lbs.
Color
Brushed Aluminum Finish in Satin Gold
  • $699.99
  • -$70.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $629.99
  • »
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Pentium® N3530 Processor
  • Windows 8.1
  • 8GB DDR3L memory
  • 500GB HDD (5400rpm, Serial ATA)
  • Mobile Intel® HD graphics
  • 13.3" HD TruBrite® Touchscreen LED Backlit Display with IPS + WiDi Ready (1366x768)
  • Intel® Dual-Band Wireless-AC 3160 Plus Bluetooth 4.0 + WiDi capable
  • Detachable keyboard dock
  • Starting at 4.85 lbs (w/keyboard dock)
  • Accessories Added: