Toshiba Satellite Click 2 Pro P30W-BST2N22 Ultrabook

Free ground shipping on laptops $499+

Limit 5 per household

Some accessory offers are valid only at time of PC purchase

Performance

Processor*
Intel® Core™ i7-4510U Processor
Operating System*
Windows 8.1
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
8GB DDR3L 1600MHz (Memory is not user replaceable)
Hard Drive*
750GB: 256GB Solid State Drive (mSATA, SSD) in tablet + 500GB HDD (5400rpm, Serial ATA) in keyboard dock
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
10 point multi touch support, In-Plane Switching (IPS) support, FHD LED Backlit Touchscreen Display with In-Plane Switching Technology (IPS) + WiDi Ready
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
Audio
DTS Sound™, Dual microphones with Beam Forming technology, harman/kardon® stereo speakers

Communication

Webcam
Front webcam: HD web camera, Dual microphones with beam forming technology, Rear Webcam: 5MP Full HD camera with auto-focus, digital zoom, Up to 1080p video capture
Wireless LAN*
Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth ® 4.0
Bluetooth
Bluetooth® V4.0
LAN
None

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
3 cell/41Wh Lithium Ion battery pack (not user replaceable)

Software, Support and Security

Security and Protection
HDD Recovery, Password Security
Software*
1 month trial for new Microsoft® Office 365 customers, Adobe Reader, DTS Sound™, Google Drive, Hard disc (HDD) recovery, Intel® Wireless Display, Norton™ Anti-Virus (12-month subscription), Dragon Assistant™, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™
Standards
Energy Star Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Power Button, Volume Control (Up & Down), Keyboard Dock: TruType LED backlit keyboard, Click pad pointing device with Windows 8 gesture control, 2-USB 3.0 ports (1 with USB Sleep and Charge), Memory Card Reader, Tablet: Micro HDMI®, Microphone/Headphone combination port, 1 USB 2.0 port, Memory Card Reader
Weight*
Starting at 2.3 lb (1.05kgs) (tablet only), Starting at 4.5 lbs (2.05kgs) (with dock)
Color
Brushed Aluminum Finish in Satin Gold
  • $1,499.99
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $1,499.99
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i7-4510U Processor
  • Windows 8.1
  • 8GB DDR3L memory
  • 750GB: 256GB Solid State Drive (mSATA, SSD) in tablet + 500GB HDD (5400rpm, Serial ATA) in keyboard dock
  • Detachable Full HD LED Backlit Touchscreen Display
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
  • Intel® Dual-Band Wireless-N 7260 2x2 AC + Bluetooth® 4.0
  • HD webcam w/stereo microphone
  • LED backlit keyboard
  • Starting at 2.3 lb (1.05kgs) (tablet only), Starting at 4.5 lbs (2.05kgs) (with dock)
  • Accessories Added: