Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite E45T-A4300 Ultrabook™ is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite E45T-A4300 Ultrabook™:   
AC Adapters E45T-A4300 Ultrabook™ AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite E45T-A4300 Ultrabook™:
Toshiba Satellite E45T-A4300  Ultrabook™
Images
IMAGES
 »

Toshiba Satellite E45T-A4300 Ultrabook™

  • Intel® Core™ i5-4200U Processor
  • Windows 8
  • 6GB DDR3L 1600MHz (Memory is not user replaceable)
  • Intel® Integrated Graphics
  • 750 GB (5400rpm, Serial ATA)
  • Sold Separately: DVD-SuperMulti drive (+/-R double layer)
  • Intel® Wireless-N 7260, 2x2 BGN
  • Bluetooth┬« V4.0
  • Clickpad pointing device with Windows 8 Gesture support
  • Premium Raised Tile LED Backlit Keyboard (black)
  • Lithium Polymer (50Wh, 3-Cell)—*Not user replaceable
  • 1-USB (2.0) port with Sleep and Charge
  • 2-USB (3.0) ports
Intel® Core i5 Processor
Part Number: PSUB2U-00K00P
Average Customer Rating: 
Read 15 reviews

Questions? Call us at 800-316-0920
Toshiba Satellite E45T-A4300 Ultrabook™ Toshiba Satellite E45T-A4300  Ultrabook™
Rated 4.0/5 based on 15 customer reviews
Product description: Toshiba Satellite E45T-A4300 Ultrabook™
 

Toshiba Satellite E45T-A4300 Ultrabook™ Specifications

Performance

Processor*
Intel® Core™ i5-4200U Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
6GB DDR3L 1600MHz (Memory is not user replaceable)
Hard Drive*
750 GB (5400rpm, Serial ATA)
Optical Drive*
Sold Separately: DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TruBrite® LED Backlit Touchscreen display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
DTS Studio Sound™, Dual microphones with Beam Forming technology, Microphone input port, Built-in stereo speakers

Communication

Webcam
HD webcam
Wireless LAN*
Intel® Wireless-N 7260, 2x2 BGN
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Polymer (50Wh, 3-Cell)—*Not user replaceable
Battery Life*
Up to 7.6 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery, Password Security
Software*
1 month trial for new Microsoft® Office 365 customers*, DTS Studio Sound™, Hard disk (HDD) recovery, Intel® Wireless Display, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Anti-Virus (12-month subscription), Dragon Assistant™, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA HDD Protection, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™, WildTangent® Game Console
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Clickpad pointing device with Windows 8 Gesture support, Premium Raised Tile LED Backlit Keyboard (black)
Weight*
Starting at 4.4 lbs.
Color
Smart Silver Brushed Aluminum

Toshiba Satellite E45T-A4300 Ultrabook™ - Write a Review Close  Close