Satellite L305-S5876

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Awesome BIG bang for the buck and then some!!

POSTED BY: rg , Dallas, Texas
Overall rating: 5 out of 5 5 out of 5

Georgeous and powerful an unbeliveable value - Bought one then bought three more for family - members - the only thing I dont like is the bloatware and trail software but that was easy enough to get rid of plus I down graded to Windows XP Pro cause Vista... well its Vista - this thing screams on Windows XP Pro BTW...WOOT!

The best laptop

POSTED BY: Huzi , Karachi, Pakistan
Overall rating: 5 out of 5 5 out of 5

i have Toshiba L305 with me and i just love this laptop. this laptop have every thing which i need i would recommend this nice laptop to a friend.

MSRP: $619.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Pentium® Processor T2390
  • Windows Vista® Home Premium (SP1, 32-bit)
  • 2GB PC5300 DDR2 667MHz SDRAM
  • 200GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Atheros® Wireless LAN (802.11b/g)

shop for accessories