Satellite L355-S7811


Performance

Processor*
Intel® Pentium® Processor T2370
Operating System*
Windows Vista® Home Premium (32-bit)
Graphics Engine*
Mobile Intel® Series 7 Express Chipset
Graphics Memory*
128MB-358MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB PC5300 DDR2 667MHz SDRAM
Hard Drive*
200GB HDD (4200rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

Audio and Video

Display Size
17.1" widescreen
Display Type*
WXGA+ with TruBrite® Technology
Display Resolution
1440x900, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Atheros® Wireless LAN (802.11b/g)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4000mAh, 6-Cell)

Expansion

Media
5-in-1 Bridge Media Adapter
USB Ports
3-USB (2.0)

Software, Support and Security

Software*
Google Picasa™, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ 360 All-In-One Security (60-day Trial), TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Games Console, designed by WildTangent®, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
104 key US keyboard with 10-key pad, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Internet Launch button, Touch pad pointing device
Weight*
Starting at 7.3lbs
Color
Silver

MSRP: $636.08

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Pentium® Processor T2370
  • Windows Vista® Home Premium (32-bit)
  • 2GB PC5300 DDR2 667MHz SDRAM
  • 200GB HDD (4200rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Atheros® Wireless LAN (802.11b/g)

shop for accessories