Satellite L355-S79023

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

OK Laptop it's not a P-35

POSTED BY: mypops , Ocala,Florida
Overall rating: 3 out of 5 3 out of 5

Windows Vista is just as bad as Windows ME,To much garbage to navigate through.I am ready to scrap Vista and install Windows XP,which is a better operating system and for sure more stable.

MSRP: $664.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Pentium® Processor T3400
  • Windows Vista® Home Premium (SP1, 32-bit)
  • 3GB PC6400 DDR2 800MHz SDRAM
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Atheros® Wireless LAN (802.11b/g)

shop for accessories