Toshiba Satellite L45t-A4230NR Laptop

Average Customer Rating:

Performance

Processor*
Intel® Core™ i3-3227U Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
6GB DDR3L 1600MHz memory (max. 16 GB)
Hard Drive*
750 GB (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TruBrite® LED Backlit Touchscreen display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
DTS Sound™, Headphone jack (stereo), Microphone jack (mono), Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Ion (43Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 4.53 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Password Security, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, DTS Sound™, Hard disk (HDD) recovery, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Disc Creator, TOSHIBA HDD Protection, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA Video Player, TOSHIBA eco Utility™, WildTangent® Game Console
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Premium Raised Tile Keyboard (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.1 lbs.
Color
Mercury Silver in Fusion® Horizon

MSRP: $674.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i3-3227U Processor
  • Windows 8
  • 6GB DDR3L 1600MHz memory (max. 16 GB)
  • Intel® Integrated Graphics
  • 750 GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)