Satellite L455-S5981

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Great Laptop

POSTED BY: PC Man , New York
Overall rating: 5 out of 5 5 out of 5

I've had this unit for a week and I love it! It runs very smooth and it's quite and the battery life is good! It's a big laptop and has a beautiful screen. The power is very good with 2.2GHz and 2GB of memory with a 250GB hard Drive! Over all it's an awesome machine for home or work!!

So far...Great!

POSTED BY: rick , Orlando, FL
Overall rating: 5 out of 5 5 out of 5

I've only had the laptop for 3-days, but after loading MS Office; connecting to the wireless internet; watching a live Christmas broadcast; ripping one CD...all is working very nicely! Rapid internet connection too. Haven't tried the built in web cam yet...

good investment

POSTED BY: chalia25 , waco,tx
Overall rating: 5 out of 5 5 out of 5

I love this laptop it has everything i need and does not run slow. Has a great screen size and is light weight.

Slow

POSTED BY: Pforce , Atlanta
Overall rating: 3 out of 5 3 out of 5

Good but to slow after adding more mem.

MSRP: $459.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Celeron® Processor T3000
  • Windows 7 Home Premium (32-bit)
  • 2GB DDR2 800MHz memory
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Realtek 802.11b/g wireless-LAN

shop for accessories