Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite L55-A5284 Laptop Refurbished is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite L55-A5284 Laptop Refurbished:   
AC Adapters L55-A5284 Laptop Refurbished AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite L55-A5284 Laptop Refurbished:
Toshiba Satellite L55-A5284 Laptop Refurbished
Images
IMAGES
 »

Toshiba Satellite L55-A5284 Laptop Refurbished

  • Intel® Core™ i5-3337U Processor
  • Windows 8
  • 8GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 750 GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (Antenna Only)
  • Premium US keyboard with 10-key pad (Black)
  • Touch pad pointing device with multi touch control
  • Lithium Ion (43Wh, 4-Cell)—*Not user replaceable
  • 1-USB (2.0) port with Sleep and Charge
  • 2-USB (3.0) ports
Intel® Core™ i5 Processor
Part Number: PSKLAU-00H004B
Average Customer Rating: 
Read 1 review  /  Write a review

List Price: $479.25
Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite L55-A5284 Laptop Refurbished Toshiba Satellite L55-A5284 Laptop Refurbished
Rated 5.0/5 based on 1 customer reviews
Product description: Toshiba Satellite L55-A5284 Laptop Refurbished
 

Toshiba Satellite L55-A5284 Laptop Refurbished Specifications

Performance

Processor*
Intel® Core™ i5-3337U Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
32MB-1632MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
8GB DDR3 1600MHz memory
Hard Drive*
750 GB (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
DTS Sound™, Headphone jack (stereo), Microphone jack (mono), Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (Antenna Only)
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Ion (43Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 3.97 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, DTS Studio Sound™, Hard disk (HDD) recovery, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security 2013 (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA HDD Protection, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, Toshiba Start, TOSHIBA Video Player, TOSHIBA eco Utility™
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
90 days Parts and Labor, 90 Days Battery

Physical Description

Inputs and Controls
Premium US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Color
Mercury Silver in Fusion® Horizon

Toshiba Satellite L55-A5284 Laptop Refurbished - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.