Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite L55T-A5232 Laptop Refurbished is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite L55T-A5232 Laptop Refurbished:   
AC Adapters L55T-A5232 Laptop Refurbished AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite L55T-A5232 Laptop Refurbished:
Toshiba Satellite L55T-A5232 Laptop Refurbished
Images
IMAGES
 »

Toshiba Satellite L55T-A5232 Laptop Refurbished

  • Intel® Core™ i7-4700MQ Processor
  • Windows 8
  • 8GB DDR3L 1600MHz memory
  • Intel® Integrated Graphics
  • 1.0TB (5400 RPM, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • Bluetooth┬« V4.0
  • Premium US keyboard with 10-key pad (Black)
  • Touch pad pointing device with multi touch control
  • Lithium Ion (43Wh, 4-Cell)—*Not user replaceable
  • 1-USB (2.0) port with Sleep and Charge
  • 2-USB (3.0) ports
Intel® Core i7 Processor
Part Number: PSKLJU-00G009B
Average Customer Rating: 
Read 2 reviews  /  Write a review

List Price: $633.15
Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite L55T-A5232 Laptop Refurbished Toshiba Satellite L55T-A5232 Laptop Refurbished
Rated 4.5/5 based on 2 customer reviews
Product description: Toshiba Satellite L55T-A5232 Laptop Refurbished
 

Toshiba Satellite L55T-A5232 Laptop Refurbished Specifications

Performance

Processor*
Intel® Core™ i7-4700MQ Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
8GB DDR3L 1600MHz memory
Hard Drive*
1.0TB (5400 RPM, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit Touchscreen display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
DTS Sound™, Headphone jack (stereo), Microphone jack (mono), Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
90W (15V 6A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Ion (43Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 3.97 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, DTS Studio Sound™, Hard disk (HDD) recovery, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security 2013 (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA HDD Protection, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, Toshiba Start, TOSHIBA Video Player, TOSHIBA eco Utility™
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
90 days Parts and Labor, 90 Days Battery

Physical Description

Inputs and Controls
Premium US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.2 lbs.
Color
Mercury Silver in Fusion® Horizon

Toshiba Satellite L55T-A5232 Laptop Refurbished - Write a Review Close  Close