Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite L55DT-A5253 Laptop is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite L55DT-A5253 Laptop:   
Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite L55DT-A5253 Laptop:
Toshiba Satellite L55DT-A5253 Laptop
Images
IMAGES
 »

Toshiba Satellite L55DT-A5253 Laptop

  • AMD Quad-Core A6-5200M Accelerated Processor
  • Windows 8
  • 6GB DDR3 1333MHz memory
  • AMD® Integrated Graphics
  • 750GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (Antenna Only)
  • Premium US keyboard with 10-key pad (Black)
  • Touch pad pointing device with multi touch control
  • Lithium Ion (43Wh, 4-Cell)—*Not user replaceable
  • 1-USB (2.0) port with Sleep and Charge
  • 2-USB (3.0) ports
AMD Vision A6
Part Number: PSKM2U-006004
Be the first to write a review

Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite L55DT-A5253 Laptop Toshiba Satellite L55DT-A5253 Laptop
Product description: Toshiba Satellite L55DT-A5253 Laptop
 

Toshiba Satellite L55DT-A5253 Laptop Specifications

Performance

Processor*
AMD Quad-Core A6-5200M Accelerated Processor
Operating System*
Windows 8
Graphics Engine*
AMD Radeon™ HD 8400

Memory and Storage

Memory*
6GB DDR3 1333MHz memory
Hard Drive*
750GB (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit Touchscreen display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
DTS Sound™, Headphone jack (stereo), Microphone jack (mono), Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (Antenna Only)
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Lithium Ion (43Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 5.26 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers, DTS Studio Sound™, Hard disc (HDD) recovery, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security 2013 (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA HDD Protection, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, Toshiba Start, TOSHIBA Video Player, TOSHIBA eco Utility™
Standards
Energy Star Qualified, RoHS Compatible, EPEAT™ Gold
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Premium US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.6 lbs.
Color
Mercury Silver in Fusion® Horizon

Toshiba Satellite L55DT-A5253 Laptop - Write a Review Close  Close