Satellite L505-ES5011

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Hot Stuff

POSTED BY: Mim , LaPlace
Overall rating: 5 out of 5 5 out of 5

I think this computer is 'Hot Stuff'. It has work flawlessly! It's fast processor is to die for, resolution is awesome,love the wide screen and its a great deal for such a low price. The only down side is it shows fingerprints easily, but i can deal with that.

i love it

POSTED BY: dlalfred63 , Chanute kansas
Overall rating: 5 out of 5 5 out of 5

I love this computer it is so easy to use i never used a laptop before it was so easy to set up and use it wasnt even funny and i recommend this computer to anyone

great laptop

POSTED BY: dlalfred63 , Chanute, KS
Overall rating: 5 out of 5 5 out of 5

it is fast and efficent it is got a great wide screen and it is light weight for its size

good pc and mor

POSTED BY: orlaf32
Overall rating: 5 out of 5 5 out of 5

love it

Cute Lap

POSTED BY: Vis97 , Kochi
Overall rating: 5 out of 5 5 out of 5

5011 is a master product from Toshiba. It is one you can completely rely

MSRP: $579.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Pentium® Processor T4400
  • Windows 7 Home Premium (64-bit)
  • 3GB DDR3 800MHz memory
  • Intel® Integrated Graphics
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories