Satellite L505-ES5016

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Best Laptop I have ever had.

POSTED BY: Susie Q
Overall rating: 5 out of 5 5 out of 5

I previously had a Dell and I much prefer my Toshiba. I had a Dell before, Toshiba is VERY user friendly.

Only one problem

POSTED BY: synapses7 , Boston, MA
Overall rating: 4 out of 5 4 out of 5

For the money I really like this laptop. Everything is intuitive and the added Toshiba features compliment the overall computing experience. I do have one issue that I must address and that being the speakers. They are extremely low to the point that they are literally non audible unless you are in a completely soundless enviroment.

MSRP: $599.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Pentium® Processor T4400
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 800MHz memory
  • Intel® Integrated Graphics
  • 320GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories