Satellite L505D-LS5005

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Can u hear me now?

POSTED BY: Tate Zuki , Chicago
Overall rating: 3 out of 5 3 out of 5

The volume is too low. I thought that maybe the first one I got had a speaker defect. I could barely hear it with the volume at 100%. I returned it and got a replacement and I had the same problem. I would not recommend a laptop that you cannot hear. I like to watch movies on the laptop without subtitles.

MSRP: $499.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Athlon™ II Dual-Core Processor M300
  • Windows 7 Home Premium (64-bit)
  • 2GB DDR2 800MHz memory
  • ATI® Integrated Graphics
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories