Satellite L555-S7002

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Excellent laptop, disappointing volume switch

POSTED BY: Ametheus , Holland
Overall rating: 5 out of 5 5 out of 5

The L555 is an exquisite laptop, with a very nice screen. The heat pipe cooling makes it perfect for on-lap use. However, I miss the volume button of the A110 I used to own. On the A110, it was simply a potentiometer, that allowed for maximum control of your sound volume, but in the L555 it's been replaced by some sort of a half-arsed digital knob. Mine broke almost instantly. Other than that, the L555 is a fine machine.

MSRP: $634.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Pentium® Processor T4400
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories