Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite L500-ST55X1 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite L500-ST55X1:   
Batteries L500-ST55X1 Batteries AC Adapters L500-ST55X1 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite L500-ST55X1:
Satellite L500-ST55X1
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite L500-ST55X1

  • Intel® Core™ 2 Duo Processor T6600
  • Genuine Windows® 7 Professional
  • 3GB memory
  • 320GB hard drive
  • 512MB GDDR3 ATI® Mobility Radeon™ HD 4570
  • DVD SuperMulti drive
  • 802.11n wireless
  • Integrated webcam
  • Memory Card Reader
  • Fusion® Finish w/ Breeze Pattern in Graphite Gray
Part Number: PSLU3U-03K019
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Satellite L500-ST55X1 Satellite L500-ST55X1
Rated 4.0/5 based on 1 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite L500-ST55X1 Specifications

Performance

Processor*
Intel® Core™2 Duo Processor T6600
Operating System*
Windows 7 Professional (32-bit)
Graphics Engine*
ATI Mobility Radeon™ HD 4570
Graphics Memory*
512MB GDDR3

Memory and Storage

Memory*
3GB DDR2 memory
Hard Drive*
320GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD SuperMulti (+/-R single layer) drive

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LCD Display
Display Resolution
1366x768 (HD), Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Realtek® 802.11b/g/n wireless LAN
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4000mAh, 6-Cell)

Expansion

Media
Memory Card Reader
USB Ports
1-eSATA/USB combo port, 2-USB (2.0) ports

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Hard disc (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Norton™ Internet Security 2009 (30 day trial), TOSHIBA Bulletin Board™, TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA eco Utility™, WildTangent® Orb™ Games Console
Standards
Energy Star Qualified, RoHS Compatible, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
104 key US keyboard with 10-key pad (silver), Touch pad pointing device
Weight*
Starting at 6.0 lbs.
Color
Fusion® Finish with Breeze Pattern in Graphite Gray with Silver Keyboard

Satellite L500-ST55X1 - Write a Review Close  Close