Satellite L645D-S4037WH Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

nice

POSTED BY: mahen , uganda
Overall rating: 3 out of 5 3 out of 5

It's very gud and nice. cuteeeeeeeeeeeeeee

Satellite L645D-S4037WH

POSTED BY: Majik22 , Dallas, TX
Overall rating: 3 out of 5 3 out of 5

This is an excellent laptop for a mid-level person. I would like to have seen a higher rpm used in the hard drive configuration of this particular model. The AMD processor is off the charts, but could be more efficient with a 7200rpm hard drive. The configuration of a 5400rpm hard drive paired with the AMD triple-core processor seems to hold back the performance of the processor. Not the best pairing for the price.

MSRP: $709.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Phenom™ II Triple Core Processor P820
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 memory
  • ATI® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

shop for accessories