Satellite L655-S5100RD Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Fantasic Machine for the money

POSTED BY: Palerdr , Forney,Texas
Overall rating: 5 out of 5 5 out of 5

We bought the L655-S5100 for our daughter this Christmas and it has been a wonderful experience for her.It's fast , easy to operate and the sleek design really sets it apart from the other machines we looked at for the money.With the Windows 7 Premium installed on it she is ready for school or Facebook or just about whatever she wants to do.She loves it.

Great business machine

POSTED BY: William , Melbourne, Australia
Overall rating: 4 out of 5 4 out of 5

I'm very happy with this laptop, it has never had a single problem.

MSRP: $598.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Pentium® Processor P6100
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories