Satellite L655-S5111 Laptop

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Good step in new laptops

POSTED BY: tskers
Overall rating: 5 out of 5 5 out of 5

The thing that most led me to buy this computer was the EPEAT and energy star rating and the price. With how powerful this computer is, and how well programs and graphics run on it, it shows a computer can be smart and top of the line functional as well. What I would like to see is more materials made from recycled, recyclable sources in the very near future, as well as accessories, because obviously Toshiba knows how to do this well and can be a leader in this line of products.

MSRP: $759.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i3-370M Processor
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1600MHz memory
  • 1GB DDR3 ATI® Mobility Radeon™ HD 5650
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories