Toshiba Satellite L75-A7178 Laptop

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Solid Value and Performance

POSTED BY: Bill , Winchester, MA
Overall rating: 5 out of 5 5 out of 5

This is my 4th Toshiba in a row, which I update every three years. I use it for business and personal use. I like the 17" because I like pulling up two documents side by side. I also do some CAD. I've stuck with Toshiba because they have been reliable machines. I surprisingly like windows 8.1 very much after previously running 7.

Best Laptop Ever!!!!

POSTED BY: Bowlr , Washington, DC
Overall rating: 5 out of 5 5 out of 5

This is the best laptop ever!!!! After 10 years, I finally had to replace my old laptop which was also a Tobisha. I my old laptop but this new one, I am enjoying even more. Everything is much, much, much better!!!!

Love This Laptop

POSTED BY: Moving Up , Atlanta, GA
Overall rating: 5 out of 5 5 out of 5

First laptop; good replacement for Win XP desktop

Disappointed

POSTED BY: Jess , Chapin, SC
Overall rating: 3 out of 5 3 out of 5

A critical part of the laprop - the touchpad - is cluncky & unresponsive. A real dog.

MSRP: $649.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i3-4000M Processor
  • Windows 8.1
  • 6GB DDR3L 1600MHz memory (max. 16 GB)
  • Intel® Integrated Graphics
  • 750 GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own L70 shop for accessories