Satellite L755-S5358 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Very good laptop

POSTED BY: cc
Overall rating: 5 out of 5 5 out of 5

This is the first time I have had a laptop, this is very easy to use.

2nd Toshiba Laptop

POSTED BY: Joe Boo , Ajo AZ
Overall rating: 5 out of 5 5 out of 5

This is our second Toshiba Laptop , and we are finding it very easy to use and a great product

my best one

POSTED BY: BRalph209 , Modesto, cali
Overall rating: 5 out of 5 5 out of 5

i like this because i had laptops before but this l755s got me buy a surprize

Love it!

POSTED BY: tiny t , Poland
Overall rating: 4 out of 5 4 out of 5

I bought my L755 nearly two years ago and I have to say it's the best laptop I've ever had. Apart from the useful features and great performance, it also looks very elegant and is resilient when it comes to minor accidents, as I tend to use it everywhere - in bed, on a bus, etc. I highly recommend it for anyone looking for a good laptop :)

MSRP: $599.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i3-2330M processor
  • Windows 7 Home Premium (64-bit), SP1
  • 4GB DDR3 1333MHz memory
  • Intel® Integrated Graphics
  • 640GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

shop for accessories