Toshiba Satellite L855-S5171 Laptop

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

nothing wrong with the laptop

POSTED BY: jane , MA
Overall rating: 4 out of 5 4 out of 5

I can't stand windows 8 and I am going to partition my hard drive and install windows 7

Solid laptop for a great price

POSTED BY: HappyLappy , Delaware
Overall rating: 4 out of 5 4 out of 5

Solid laptop, great battery performance, and overall smooth lines and style. The only draw back to the laptop isn't Toshiba but the Windows 8 installed on it. I will likely buy another Toshiba when I need a new laptop.

Laptop is fine

POSTED BY: MomOfTwins , NJ
Overall rating: 4 out of 5 4 out of 5

The laptop itself is fine, though the mouse is a little sensitive. Windows 8 is TERRIBLE & the tile nonsense makes the laptop difficult to use. Office 2013 is also very convoluted. It's not the laptop's fault, but the Microsoft products make me want to throw the laptop out the window daily. Microsoft told me to take classes. I have 9 month old twins I don't have time to reinvent the wheel. Might buy Apple next time instead.

MSRP: $673.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i7-3630QM Processor
  • Windows 8
  • 6GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 640GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories