Satellite M305D-S4829

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Excellent but...

POSTED BY: Niel , Iloilo, Philippines
Overall rating: 4 out of 5 4 out of 5

My laptop was excellent but from time-to-time had a blurring problem with its monitor after three months of use. Even then, I recommend it for it served me well.

good but could be great

POSTED BY: mack , central, fl
Overall rating: 4 out of 5 4 out of 5

The computer came with the amd x2-rm70series processor which has provided trouble-free performance. Plenty of memory and storage. No hdmi port though. Nice compact size for travel, but with such a small monitor (14.1") I think the battery is WAY too weak (2 hr. avg. maximum on a full charge is unacceptable). Of course after researching laptops then purchasing this one(august '08) extended run time-batteries became the norm, making me wish I'd searched/waited a little longer and purchased one with twice the rated battery life. Monitor doesn't seem to be as bright and vivid in areas w/normal lighting as the store display. This is my first computer with Vista and i definitely don't like Vista. Defrag takes like all-night?

MSRP: $849.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Turion™ X2 Dual-Core Mobile Processor RM-70
  • Windows Vista® Home Premium (SP1, 64-bit)
  • 4GB PC6400 DDR2 800MHz SDRAM
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Atheros® Wireless-LAN (802.11b/g/n)

shop for accessories