Satellite M505-S4990-T

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

EXCELLENT LAPTOP!!! PERFECT SIZE FOR STUDENT

POSTED BY: STEVE
Overall rating: 5 out of 5 5 out of 5

This computer is loaded with everything you need, plus a ton of new features that make it very easy to use. Windows 7 rocks! This has a ton of memory and great features. Touch screen is awesome, plus Harmon Kardon speakers! Looks great, sounds great, perfect size for high school or college student. Full size keyboard, unlike any netbooks.

MSRP: $949.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™2 Duo Processor T6600
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR2 800MHz memory
  • 500GB HDD (5400rpm, Serial ATA)
  • Slot-Loading DVD SuperMulti (+/- Double Layer) with Labelflash®
  • Realtek® 802.11b/g/n wireless LAN

shop for accessories