Satellite M505D-S4000

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

sleek, affordable, compact

POSTED BY: islandmitsubishiboy
Overall rating: 4 out of 5 4 out of 5

i love this laptop ever since i got it, i havent had it long, but it has proved to be a great laptop, its small yet very well built. eco friendly, AFFORDABLE! lol comes with lots of memory! great choice for a first time laptop, the only thing that i dont like so far is the very sensitive touch pad, but its an easy fix, just push the touch pad disable button above the touch pad and plus in a usb mouse, or if you want to turn the touch pad back on just touch the disable button again. its a great laptop, im very pleased with my purchase! :D

MSRP: $699.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Turion™ II Dual-Core Mobile Processor M520
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR2 800MHz memory
  • ATI® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

shop for accessories