Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite P205-S7484 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite P205-S7484:   
Batteries P205-S7484 Batteries AC Adapters P205-S7484 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite P205-S7484:
Laptop Computers - Satellite P205-S7484
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite P205-S7484

  • Windows Vista® Home Premium (32-bit)
  • Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
  • No Bluetooth (No Antenna)
  • 104 key US keyboard with 10-key pad
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Internet Launch button
  • Touch pad pointing device
  • Li-Ion (4000mAh, 6-Cell)
  • 6-USB (2.0)
Intel® Centrino® Processor
Part Number: PSPB6U-07M036

Questions? Call us at 800-316-0920
Satellite P205-S7484 Satellite P205-S7484
Product description: With the Satellite P200/P205, you've more than set yourself apart from the crowd. This eye-catching Onyx Blue Metallic laptop, powered by Intel Centrino Duo Mobile Technology, has been redesigned with new half-pipe casing and Toshiba imprint on the lid. The 17-inch diagonal widescreen TruBrite display (WXGA+) and Harman/Kardon speakers will enhance your multimedia experience with a bright, crisp picture and premium sound. Use the built-in webcam to capture the sights during live chats, as you stay in touch with loved ones, using next generation high speed wireless (802.11a/g/n), found on select models. Toshiba's DVD SuperMulti drive, now with Labelflash printing technology, let's you burn high quality labels directly onto Labelflash media, for both CDs and DVDs in up to 11 formats. Connecting peripherals is also easier with 6 USB ports, placed on either side of the notebook, with an i.LINK IEEE-1394 port for large volumes of data on the back.
 

Satellite P205-S7484 Specifications

Performance

Operating System*
Windows Vista® Home Premium (32-bit)
Graphics Engine*
ATI Mobility Radeon™ HD 2600
Graphics Memory*
511MB total: 256MB GDDR2 discrete memory + up to 255MB shared memory w/ATI HyperMemory™ technology

Audio and Video

Display Size
17.0" widescreen
Display Type*
WXGA+ with TruBrite® Technology
Display Resolution
1440x900, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), harman/kardon® stereo speakers with subwoofer

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Wireless WiFi Link 4965 AGN (802.11a/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

Battery
Li-Ion (4000mAh, 6-Cell)

Expansion

Media
5-in-1 Bridge Media Adapter
USB Ports
6-USB (2.0)
iLINK
i.LINK™ IEEE-1394
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
Finger Print Reader
Software*
Google Picasa™, McAfee® Internet Security Suite (30-day trial), Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 8.5, TOSHIBA ConfigFree®, TOSHIBA Game Console, TOSHIBA HD DVD Player, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, Yahoo! Music™ Jukebox
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
104 key US keyboard with 10-key pad, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Internet Launch button, Touch pad pointing device
Weight*
Starting at 7.2lbs
Color
Onyx Blue Metallic

Satellite P205-S7484 - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.