Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite P50-AST3GX1 Laptop is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite P50-AST3GX1 Laptop:   
AC Adapters P50-AST3GX1 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite P50-AST3GX1 Laptop:
Toshiba Satellite P50-AST3GX1 Laptop
Images
IMAGES
 »

Toshiba Satellite P50-AST3GX1 Laptop

  • Intel® Core™ i7-4700MQ Processor
  • Windows 8.1
  • 12GB DDR3L 1600MHz memory (not user upgradeable)
  • 2GB DDR3 NVIDIA® GeForce® GT 740M with NVIDIA® Optimus™ technology
  • 1.0TB (5400rpm); Hybrid 8G Serial ATA hard disk drive
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth
  • Bluetooth® V4.0
  • Buttonless touchpad pointing device with multi-touch control
  • One Touch Function Keys
  • Premium Frameless LED Backlit Raised Tile Keyboard with 10-Keypad (black)
  • Li-Ion (43Wh, 4-Cell) *Not user replaceable
  • 1-USB (3.0) port
  • 1-USB (3.0) port with USB Sleep and Charge
  • 2-USB (2.0) ports
Intel® Core i7 Processor
Part Number: PSPMHU-0E3053
Average Customer Rating: 
Read 6 reviews

Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite P50-AST3GX1 Laptop Toshiba Satellite P50-AST3GX1 Laptop
Rated 2.6667/5 based on 6 customer reviews
Product description: Toshiba Satellite P50-AST3GX1 Laptop, Intel® Core™ i7-4700MQ Processor, Windows 8.1, 2GB DDR3 NVIDIA® GeForce® GT 740M with NVIDIA® Optimus™ technology, 12GB DDR3L 1600MHz, 1TB (5400 RPM) Hybrid 8G Disk Drive TOSHIBA Hard Drive Impact Sensor (3D sensor), DVD SuperMulti, 15.6" FHD TruBrite® LED backlit Display (1920x1080), harman/kardon® stereo speakers, Premium Frameless LED Backlit Raised Tile Keyboard with 10-Keypad (black), HD webcam and microphone, 10/100/1000 Ethernet, Intel® Dual-Band Wireless-N 7260 2x2 AC + Bluetooth 4, Prestige Silver in Brushed Aluminum, 1 Year Warranty, PSPMHU-0E3053
 

Toshiba Satellite P50-AST3GX1 Laptop Specifications

Performance

Processor*
Intel® Core™ i7-4700MQ Processor
Operating System*
Windows 8.1
Graphics Engine*
NVIDIA® GeForce® GT 740M graphics with Optimus Technology
Graphics Memory*
2GB DDR3 discrete graphics memory

Memory and Storage

Memory*
12GB DDR3L 1600MHz memory (not user upgradeable)
Hard Drive*
1.0TB (5400rpm); Hybrid 8G Serial ATA hard disk drive
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
FHD TruBrite® TFT LED Backlit Display with Intel® Wireless Display Technology
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
Audio
DTS Studio Sound™, Headphone jack (stereo), Microphone input port with Toshiba Sleep and Music, Microphone jack (mono), harman/kardon® stereo speakers

Communication

Wireless LAN*
Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
120W (19V x 6.32A) Auto-sensing,100-240V/50-60Hz input
Battery
Li-Ion (43Wh, 4-Cell) *Not user replaceable

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port, 1-USB (3.0) port with USB Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI® with 4K Ultra HD output capability
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Password Security, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers, DTS Studio Sound™, Hard disc (HDD) recovery, Intel® Wireless Display, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security 2013 (30-day trial subscription), Norton™ Online Backup (30-day Trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA HDD Protection, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, Toshiba Start, TOSHIBA Video Player, TOSHIBA eco Utility™
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Buttonless touchpad pointing device with multi-touch control, One Touch Function Keys, Premium Frameless LED Backlit Raised Tile Keyboard with 10-Keypad (black)
Weight*
Starting at 5.3 lbs.
Color
Prestige Silver in Brushed Aluminum

Toshiba Satellite P50-AST3GX1 Laptop - Write a Review Close  Close