Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite P50T-BST2GX1 Laptop is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite P50T-BST2GX1 Laptop:   
AC Adapters P50T-BST2GX1 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite P50T-BST2GX1 Laptop:
Toshiba Satellite P50T-BST2GX1 Laptop
Images
IMAGES
 »

Toshiba Satellite P50T-BST2GX1 Laptop

  • Intel® Core™ i7-4710HQ Processor
  • Windows 8.1
  • 12GB DDR3L 1600MHz, (16GB Max)
  • 2GB GDDR5 AMD Radeon™ R9 M265X
  • 1.0TB (5400rpm); Hybrid 8G Serial ATA hard disk drive
  • Blu-ray Disc™ Rewriteable (BD-RE) and DVD SuperMulti drive
  • Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth ® 4.0
  • Bluetooth® V4.0
  • Click pad pointing device with multi-touch control
  • One Touch Function Keys
  • Premium Frameless LED Backlit Raised Tile Keyboard with 10-Keypad (black)
  • Lithium Ion (45Wh, 4-Cell)—*Not user replaceable
  • 1-USB (3.0) port with USB Sleep and Charge
  • 3-USB (3.0)
Intel® Core i7 Processor
Part Number: PSPNVU-01V034
Average Customer Rating: 
Read 4 reviews  /  Write a review

List Price: $1,299.99
Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite P50T-BST2GX1 Laptop Toshiba Satellite P50T-BST2GX1 Laptop
Rated 4.25/5 based on 4 customer reviews
Product description: Toshiba Satellite P50T-BST2GX1 Laptop
 

Toshiba Satellite P50T-BST2GX1 Laptop Specifications

Performance

Processor*
Intel® Core™ i7-4710HQ Processor
Operating System*
Windows 8.1
Graphics Engine*
AMD Radeon™ R9 M265X

Memory and Storage

Memory*
12GB DDR3L 1600MHz, (16GB Max)
Hard Drive*
1.0TB (5400rpm); Hybrid 8G Serial ATA hard disk drive
Optical Drive*
Blu-ray Disc™ Rewriteable (BD-RE) and DVD SuperMulti drive

Audio and Video

Display Size
15.6" widescreen
Display Type*
FHD TruBrite® LED Backlit Touchscreen Display
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
Audio
DTS Sound™, Headphone jack (stereo), Microphone jack (mono), harman/kardon® stereo speakers

Communication

Webcam
HD Webcam and stereo microphone
Wireless LAN*
Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth ® 4.0
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
120W (19V x 6.32A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Ion (45Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 3.05 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port with USB Sleep and Charge, 3-USB (3.0)
HDMI
HDMI® with 4K Ultra HD output capability
RGB
No RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, DTS Sound™, Google Drive, Hard disk (HDD) recovery, Norton™ Internet Security (30-day trial subscription), TOSHIBA HW Setup Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, Toshiba Start, TOSHIBA eco Utility™
Standards
EPEAT™ Gold, Energy Star Qualified, RoHS Compatible
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Click pad pointing device with multi-touch control, One Touch Function Keys, Premium Frameless LED Backlit Raised Tile Keyboard with 10-Keypad (black)
Weight*
Starting at 5.1 lbs.
Color
Brushed Aluminum Finish in Satin Gold

Toshiba Satellite P50T-BST2GX1 Laptop - Write a Review Close  Close