Toshiba Satellite P50T-BST2GX2 Laptop

Average Customer Rating:
Free ground shipping on laptops $499+

Limit 5 per household

Our take on premium

Powerful yet portable, the entertainment-optimized Satellite® P50 series laptop provides an elegant PC experience with Windows® 8. With a 15.6” diagonal, Full HD, TruBrite® display, Harman Kardon® speakers, modernized design, an exquisite, frameless, LED-backlit keyboard and many other premium features, this laptop is ideal for work or play.

This model includes

4K Ultra HD
4K Ultra HD
4K Ultra HD provides four times the resolution of 1080p Full HD for breathtaking detail and image quality even up close.
1080p Full HD
1080p Full HD
Full HD (1920x1080), offering amazing color, clarity and contrast.
Touchscreen
Touchscreen
Get the most from Windows 8.1 with this touchscreen - touch, tap, pinch and glide all with the touch of a finger. Learn More »
Ultra HD 4K
Ultra HD 4K
Learn More »
Blu-ray™
Blu-ray™
It’s your ticket to brilliant HD movies on the go or splashed across a home theater with your laptop’s advanced A/V connections. Learn More »
Bluetooth®
Bluetooth®
Sync your smart phone and other portables, or expand your PC’s entertainment potential with external speakers, or headphones—all without cords.
LED Backlit Keyboard
LED Backlit Keyboard
When the room’s dim or the lights go down, you can keep right on typing thanks to these energy efficient keyboards. Learn More »
1GB Ethernet
1GB Ethernet
Plug right in and get access to the Web or other networks to work, communicate and enjoy yourself.
Sleep-and-Music
Sleep-and-Music
Listen and enjoy music from your MP3 player through your laptop speakers even when your laptop is powered down. Learn More »
harman/kardon® speakers
harman/kardon® speakers
harman kardon stereo speakers bring an added dimension to music, movies and gaming with rich, immersive audio. Enjoy deeper, richer lows, crisper highs, and more lifelike conversations.
Memory Card Reader
Memory Card Reader
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run. Learn More »
Hard Drive Impact Sensor
Hard Drive Impact Sensor
Safeguard your data by ’parking’ the hard drive heads in the event of a drop or sudden movement. Learn More »
Eco Utility
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click. Learn More »
ENERGY STAR Qualified
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007. Learn More »
EPEAT™ Gold Registered
EPEAT™ Gold Registered
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.
  • $1,499.99
  • -$100.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $1,399.99
  • »
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i7-4710HQ Processor
  • Windows 8.1
  • 12GB DDR3L memory
  • 1TB 5400rpm hard drive
  • 2GB GDDR5 AMD Radeon™ R9 M265X
  • Blu-ray Disc® Rewriteable (BD-RE) supporting 16 formats
  • 4K Ultra HD TruBrite® Touchscreen display (3840x2160)
  • Intel® Dual-Band Wireless-N 7260 2x2 AC + Bluetooth® 4.0 (867Mbps)
  • HD webcam w/stereo microphone
  • LED backlit keyboard
  • HDMI® with 4K Ultra HD output
  • Adobe® Photoshop® Lightroom® 5 (Full version)
  • Starting at 5.1 lbs
  • Accessories Added: