Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite P50t-AST2GX1 Laptop is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite P50t-AST2GX1 Laptop:   
AC Adapters P50t-AST2GX1 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite P50t-AST2GX1 Laptop:
Toshiba Satellite P50t-AST2GX1 Laptop
Images
IMAGES
 »

Toshiba Satellite P50t-AST2GX1 Laptop

  • Intel® Core™ i7-4700MQ quad core processor
  • Windows 8
  • 12GB DDR3L memory
  • 1TB Hybrid hard drive
  • NVIDIA® GeForce® GT 740M with Optimus™
  • DVD SuperMulti Drive
  • 1920x1080 TruBrite Touchscreen display
  • Intel® Centrino® Wireless-N 2230 + Bluetooth 4.0, WiDi Capable
  • HD webcam
  • LED backlit keyboard
  • HDMI output with 4K capability
  • Starting at 5.3 lbs
Intel® Core i7 Processor
Part Number: PSPMHU-01G00R
Average Customer Rating: 
Read 2 reviews

Questions? Call us at 800-316-0920
Toshiba Satellite P50t-AST2GX1 Laptop Toshiba Satellite P50t-AST2GX1 Laptop
Rated 3.5/5 based on 2 customer reviews
Product description: Toshiba Satellite P50t-AST2GX1 Laptop
 

Toshiba Satellite P50t-AST2GX1 Laptop Specifications

Performance

Processor*
Intel® Core™ i7-4700MQ Processor
Operating System*
Windows 8
Graphics Engine*
NVIDIA® GeForce® GT 740M graphics with Optimus Technology
Graphics Memory*
2GB GDDR3 discrete graphics memory

Memory and Storage

Memory*
12GB DDR3L 1600MHz memory (not user upgradeable)
Hard Drive*
1.0TB (5400rpm); Hybrid 8G Serial ATA hard disk drive
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
FHD TruBrite® LED Backlit Touchscreen Display
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
Audio
DTS Studio Sound™, Headphone jack (stereo), Microphone input port with Toshiba Sleep and Music, Microphone jack (mono), harman/kardon® stereo speakers

Communication

Wireless LAN*
Intel® Wireless-N 7260, 2x2 BGN+WiDi
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
120W (19V x 6.32A) Auto-sensing,100-240V/50-60Hz input
Battery
Li-Ion (43Wh, 4-Cell) *Not user replaceable

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port, 1-USB (3.0) port with USB Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI® with 4K Ultra HD output capability
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Password Security, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, DTS Studio Sound™, Hard disk (HDD) recovery, Intel® Wireless Display, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security 2013 (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA HDD Protection, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA Video Player, TOSHIBA eco Utility™
Standards
EPEAT™ Gold, Energy Star Qualified, RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Buttonless touchpad pointing device with multi-touch control, One Touch Function Keys, Premium Frameless LED Backlit Raised Tile Keyboard with 10-Keypad (black)
Weight*
Starting at 5.3 lbs.
Color
Prestige Silver in Brushed Aluminum

Toshiba Satellite P50t-AST2GX1 Laptop - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.