Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba 17.3" Satellite Laptop Core i7-4700MQ 8GB 750GB BT Win 8 | P75-A7200 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Toshiba 17.3" Satellite Laptop Core i7-4700MQ 8GB 750GB BT Win 8 | P75-A7200:   
Batteries Laptop Core i7-4700MQ 8GB 750GB BT Win 8 | P75-A7200 Batteries Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba 17.3" Satellite Laptop Core i7-4700MQ 8GB 750GB BT Win 8 | P75-A7200:
Toshiba 17.3
Images
IMAGES
 »

Toshiba 17.3" Satellite Laptop Core i7-4700MQ 8GB 750GB BT Win 8 | P75-A7200

  • Intel® Core™ i7-4700MQ Processor
  • Windows 8
  • 8GB DDR3L 1600MHz memory
  • Intel® Integrated Graphics
  • 750 GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® Centrino® Wireless-N 2230, 2x2 BGN + Wi-Di Capable
  • Bluetooth® V4.0
  • Buttonless touchpad pointing device with multi-touch control
  • One Touch Function Keys
  • Premium Frameless LED Backlit Raised Tile Keyboard with 10-Keypad (black)
  • Li-Ion (48Wh, 6-Cell)
  • 2-USB (3.0) ports
  • 2-USB (3.0) ports with Sleep and Charge
Intel® Core i7 Processor
Part Number: PSPLNU-00H004B
Average Customer Rating: 
Read 5 reviews  /  Write a review

List Price: $594.00
Questions? Call us at 800-316-0920
Toshiba 17.3" Satellite Laptop Core i7-4700MQ 8GB 750GB BT Win 8 | P75-A7200 Toshiba 17.3" Satellite Laptop Core i7-4700MQ 8GB 750GB BT Win 8 | P75-A7200
Rated 4.4/5 based on 5 customer reviews
Product description: Toshiba 17.3" Satellite Laptop Core i7-4700MQ 8GB 750GB BT Win 8 | P75-A7200
 

Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Submit a Review»
Overall Rating: 5 out of 5 5 out of 5
good laptopApril 4, 2014
by borman from Oświęcim Poland
Features: 5  out of 5 5 out of 5
Performance: 5 out of 5
Battery Life: 4 out of 5
Price–Value: 4 out of 5
good procesor , good price , bad grafficcard
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One month to a year
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 5 out of 5 5 out of 5
Very good laptopMay 24, 2014
by Ricky775 from PULAWY, POLAND
Features: 5  out of 5 5 out of 5
Performance: 5 out of 5
Battery Life: 4 out of 5
Price–Value: 5 out of 5
I have bougt this laptop in Poland via internet. Although, I have known, it is refurbished, I decided to buy it. And I am very pleased of having it. This is my second Toshiba laptop, the previous one have been also very good. Very good procesor, enough RAM, bid HDD, excellent screen.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One week to a month
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 4 out of 5 4 out of 5
Excellent cost-performance ratioFebruary 11, 2014
by Charlie Rollos from Coahuila México
Features: 4  out of 5 4 out of 5
Performance: 5 out of 5
Battery Life: 4 out of 5
Price–Value: 5 out of 5
The equipment meets the expected performance according to cost (which is relatively low)
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   One week to a month
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 4 out of 5 4 out of 5
Slower than expectedJuly 29, 2014
by pete from Brisbane, Australia
Features: 4  out of 5 4 out of 5
Performance: 2 out of 5
Battery Life: 3 out of 5
Price–Value: 3 out of 5
Windows installed on HDD, would have preferred on SSD. Fan noisy, speed not as fast as I had expected
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   One week to a month
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 4 out of 5 4 out of 5
Good laptopMay 8, 2014
by gauravvc from Melbourne, Australia
Features: 4  out of 5 4 out of 5
Performance: 5 out of 5
Battery Life: 4 out of 5
Price–Value: 4 out of 5
It is a very good laptop... Loving to use it... My config has 16 gb ram and 256 gb ssd...
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One week to a month
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 
Customer Rating Summary
Toshiba 17.3" Satellite Laptop Core i7-4700MQ 8GB 750GB BT Win 8 | P75-A7200
Averages based on 5 customer reviews
Overall Rating: 4.4 out of 5
Features: 4.4 out of 5
Performance: 4.4 out of 5
Battery Life: 3.8 out of 5
Price–Value: 4.2 out of 5
5 of 5 (100%) customers would recommend this product to a friend.

Toshiba 17.3" Satellite Laptop Core i7-4700MQ 8GB 750GB BT Win 8 | P75-A7200 - Write a Review Close  Close