Toshiba Satellite P70-AST3GX1 Laptop

Average Customer Rating:
Free ground shipping on laptops $499+
up to $50 OFF Microsoft Office

Limit 5 per household

Mobilize your multimedia.

Packed with power, premium performance and big-screen entertainment. You’ll find it all in the Satellite® P70 laptop series. Featuring a beautiful and huge 17.3” Full HD, TruBrite® display, ultra-premium sound and cutting-edge advancements, this laptop series is built for big-time entertainment and performance.

This model includes

1080p Full HD
1080p Full HD
Full HD (1920x1080), offering amazing color, clarity and contrast.
NVIDIA® Optimus™ Technology
NVIDIA® Optimus™ Technology
Intelligently optimizes your laptop, providing outstanding graphics performance when you need it, all the while extending battery life for longer enjoyment. Learn More »
Hybrid Hard Drive
Hybrid Hard Drive
Get the speed and capacity you want with quick flash storage to open commonly used files and applications, plus a standard hard drive to store saved data.
Bluetooth®
Bluetooth®
Sync your smart phone and other portables, or expand your PC’s entertainment potential with external speakers, or headphones—all without cords.
LED Backlit Keyboard
LED Backlit Keyboard
When the room’s dim or the lights go down, you can keep right on typing thanks to these energy efficient keyboards. Learn More »
1GB Ethernet
1GB Ethernet
Plug right in and get access to the Web or other networks to work, communicate and enjoy yourself.
DTS Studio Sound™
DTS Studio Sound™
Enjoy the most immersive surround sound experience ever offered from music, videos and games.
Sleep-and-Music
Sleep-and-Music
Listen and enjoy music from your MP3 player through your laptop speakers even when your laptop is powered down. Learn More »
harman/kardon® speakers
harman/kardon® speakers
harman kardon stereo speakers bring an added dimension to music, movies and gaming with rich, immersive audio. Enjoy deeper, richer lows, crisper highs, and more lifelike conversations.
6-Cell Li-ion Battery Pack
6-Cell Li-ion Battery Pack
This rechargeable 6-Cell battery is perfect for staying connected longer while on the go.
Memory Card Reader
Memory Card Reader
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. Learn More »
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run. Learn More »
4K Ultra HD
4K Ultra HD
4K Ultra HD (3840x2160p) provides four times the resolution of 1080p Full HD for breathtaking detail and image quality even up close
Resolution+®
Resolution+®
Upconverts your standard-def DVD content into sharper and more vibrant pictures that look and feel more like HD in real-time.
Eco Utility
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click. Learn More »
ENERGY STAR Qualified
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007. Learn More »
EPEAT™ Gold Registered
EPEAT™ Gold Registered
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.
recommended accessories

Toshiba 120-Watt Global AC Adapter ($89.99 value)

Keep a spare handy!
Save 35% when added to this order!

$58.49


Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station ($179.99 value)

Connect additional devices to your computer quickly and easily with one USB cable!
Save 30% when added to this order!

$125.99


  • $1,449.99
  • -$300.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $1,149.99
  • »
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i7-4700MQ Processor
  • Windows 8.1
  • 16GB DDR3L 1600MHz memory
  • 2GB DDR3 NVIDIA® GeForce® GT 740M with NVIDIA® Optimus™ technology
  • 1.0TB (5400rpm); Hybrid 8G Serial ATA hard disk drive
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth
  • Bluetooth® V4.0
  • Buttonless touchpad pointing device with multi-touch control
  • One Touch Function Keys
  • Premium Frameless LED Backlit Raised Tile Keyboard with 10-Keypad (black)
  • Li-Ion (48Wh, 6-Cell)
  • 2-USB (3.0) ports
  • 2-USB (3.0) ports with Sleep and Charge
  • Accessories Added: